IESNA:LM-63-2002
[TEST]P956492
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-850-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31473
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4654.1 5163.7 5613.7 5942.5 6006.2 5648.6 5231.5 4980.8 4945.9 5159.6
5582.9 6100.7 6669.9 7506.2 8223.3 8693.8 9219.9 9854.8 10600.7 11299.3
11893.1 12300 12207.5 11913.7 11048.6 9217.8 6902.1 4637.7 2654.8 1487.7
994.5 678.1 293.8 152.1 53.4 0 0
4654.1 5134.9 5595.2 5919.9 5993.8 5650.7 5233.6 4970.5 4927.4 5130.8
5537.7 6037 6591.8 7325.3 8122.6 8556.2 9084.2 9678.1 10434.2 11106.2
11695.9 12125.3 12051.4 11737 10987 9271.2 7087 4785.6 2702.1 1471.2
996.6 700.7 295.9 172.6 63.7 10.3 0
4654.1 5139 5578.8 5928.1 6047.3 5784.2 5363 5056.8 4972.6 5106.2
5457.5 5882.9 6437.7 7056.2 7851.4 8317.8 8767.8 9304.1 10004.8 10643.8
11272.6 11628.1 11613.7 11190.4 10654.1 9269.2 7323.3 4945.9 2926 1767.1
1216.4 893.8 589.7 376 232.2 90.4 0
4654.1 5089.7 5523.3 5872.6 6067.8 5944.5 5568.5 5225.3 5056.8 5110.3
5354.8 5728.8 6145.9 6610.3 7296.6 7900.7 8375.3 8880.8 9470.5 10156.8
10752.7 11274.7 11589 11566.4 11523.3 11613.7 10800 8860.3 5533.6 2626
1656.2 1280.1 918.5 593.8 291.8 71.9 0
4654.1 5054.8 5451.4 5815.1 6067.8 6154.1 5911.6 5584.9 5313.7 5219.2
5332.2 5597.3 5936.3 6332.9 6727.4 7339.7 8050.7 8541.8 9172.6 9826
10528.8 11122.6 11578.8 11930.1 12078.1 12345.2 12702.7 11638.3 8971.2 5013.7
1954.1 904.1 610.3 384.2 193.2 24.7 0
4654.1 5017.8 5361 5714.4 6004.1 6213.7 6254.8 6067.8 5833.6 5638.4
5597.3 5712.3 5969.2 6246.6 6614.4 6992.5 7641.8 8496.6 9092.5 9573.3
10197.9 10956.2 11753.4 12464.4 13161 13954.1 15369.9 16857.5 16446.6 14083.6
9858.9 4810.3 1530.8 536.3 191.1 22.6 0
4654.1 4945.9 5239.7 5547.9 5841.8 6104.8 6341.1 6484.9 6501.4 6460.3
6431.5 6491.1 6632.9 6846.6 7128.1 7504.1 7978.8 8599.3 9380.1 10210.3
11026 11981.5 13124 14361 15774.6 17058.9 18593.8 21143.8 25296.6 26751.4
23052.7 15250.7 7906.8 3735.6 1300.7 154.1 0
4654.1 4935.6 5196.6 5467.8 5761.6 6018.5 6285.6 6521.9 6676 6762.3
6856.8 7006.8 7204.1 7454.8 7808.2 8241.8 8741.1 9363.7 10089 10945.9
11901.4 12914.4 14063 15421.2 16785.6 18166.4 19664.4 21717.1 25504.1 28775.3
26681.5 18690.4 10013 4374.7 1325.3 129.5 0
4654.1 4884.2 5102.1 5342.5 5578.8 5837.7 6098.6 6369.9 6649.3 6937
7204.1 7506.2 7892.5 8371.2 9034.9 9737.7 10508.2 11299.3 12180.8 13179.4
14169.9 15156.2 16160.9 17262.3 18454.1 19619.2 20802.7 22220.5 24334.9 26227.4
25093.1 20315.7 12741.8 5346.6 1132.2 102.7 0
4654.1 4793.8 4945.9 5104.1 5274.7 5455.5 5650.7 5866.4 6111 6404.8
6780.8 7218.5 7713.7 8373.3 9246.6 10241.1 11262.3 12371.9 13588.3 14860.3
16152.7 17336.3 18456.2 19512.3 20441.1 21334.9 22374.6 23527.4 24947.2 24924.6
22101.4 17067.1 9583.6 2813 423.3 59.6 0
4654.1 4701.4 4765.1 4830.8 4898.6 4984.9 5085.6 5196.6 5324 5498.6
5728.8 5995.9 6330.8 6815.7 7493.8 8330.1 9285.6 10280.1 11284.9 12234.2
13101.4 13958.2 14811 15632.9 16362.3 17011.6 17671.2 18413 18953.4 17747.3
14500.7 10011 3965.8 813.7 224 74 0
4654.1 4658.2 4664.4 4682.9 4707.5 4728.1 4763 4797.9 4837 4894.5
4976.7 5063 5159.6 5334.2 5599.3 5909.6 6355.5 6893.8 7561.6 8278.8
9004.1 9721.2 10448.6 11128.8 11730.8 12267.1 12721.2 13171.2 13228.8 11776
9413 6505.5 2605.5 519.9 133.6 41.1 0
4654.1 4602.7 4571.9 4526.7 4477.4 4426 4358.2 4292.5 4197.9 4078.8
3951.4 3770.5 3606.2 3499.3 3474.7 3526 3739.7 4119.9 4604.8 5102.1
5543.8 5895.2 6203.4 6474.7 6676 6774.7 6674 6213.7 5245.9 3774.7
2313.7 1210.3 460.3 121.2 26.7 0 0
4654.1 4512.3 4341.8 4150.7 3934.9 3663.7 3369.9 3041.1 2708.2 2416.4
2180.1 1989 1839 1732.2 1658.2 1586.3 1530.8 1516.4 1582.2 1763
1976.7 2116.4 2124.7 2003.4 1802.1 1526.7 1239 937 655.5 398.6
234.2 137.7 74 24.7 6.2 0 0
4654.1 4401.4 4097.3 3743.8 3312.3 2866.4 2451.4 2126.7 1882.2 1674.7
1483.6 1306.8 1175.3 1113.7 1082.9 1041.8 1011 982.2 945.2 912.3
887.7 846.6 784.9 702.7 610.3 515.8 427.4 359.6 302.1 246.6
184.9 119.2 55.5 14.4 4.1 0 0
4654.1 4271.9 3826 3291.8 2751.4 2270.5 1945.9 1707.5 1487.7 1304.8
1189.7 1121.9 1064.4 1013 963.7 916.4 869.2 811.6 747.9 692.5
653.4 614.4 577.4 526 480.8 425.3 378.1 328.8 273.3 213.7
141.8 84.2 39 14.4 4.1 0 0
4654.1 4202.1 3626.7 2956.8 2348.6 1956.2 1689 1454.8 1292.5 1214.4
1150.7 1080.8 1011 947.3 889.7 834.2 768.5 698.6 630.8 575.3
530.1 484.9 456.2 429.5 394.5 353.4 308.2 258.9 199.3 141.8
100.7 59.6 26.7 6.2 0 0 0
4654.1 4101.4 3404.8 2650.7 2093.8 1763 1506.2 1343.8 1263.7 1200
1136.3 1056.2 978.1 902.1 826 750 674 604.1 548.6 505.5
472.6 443.8 415.1 376 337 300 256.8 211.6 170.5 135.6
100.7 65.8 22.6 0 0 0 0
4654.1 4039.7 3248.6 2457.5 1970.5 1660.3 1430.1 1331.5 1271.9 1206.2
1136.3 1056.2 969.9 879.5 791.1 704.8 628.8 571.2 530.1 489
452.1 413 380.1 347.3 314.4 275.3 232.2 189 156.2 123.3
88.4 53.4 12.3 0 0 0 0
4654.1 3984.2 3129.5 2348.6 1921.2 1617.1 1417.8 1347.9 1280.1 1212.3
1144.5 1066.4 982.2 891.8 801.4 721.2 655.5 591.8 536.3 484.9
441.8 394.5 357.5 322.6 283.6 234.2 187 156.2 127.4 94.5
63.7 30.8 6.2 0 0 0 0
4654.1 3986.3 3100.7 2319.9 1884.2 1590.4 1421.9 1364.4 1308.9 1241.1
1171.2 1097.3 1021.2 937 848.6 764.4 692.5 626.7 571.2 517.8
462.3 404.8 357.5 314.4 267.1 213.7 162.3 135.6 108.9 82.2
53.4 24.7 4.1 0 0 0 0
4654.1 4031.5 3143.8 2348.6 1906.8 1604.8 1428.1 1370.5 1317.1 1249.3
1181.5 1109.6 1031.5 949.3 863 776.7 698.6 632.9 587.7 538.4
470.5 413 361.6 316.4 263 211.6 162.3 135.6 106.8 80.1
53.4 24.7 6.2 0 0 0 0
